We provide a wide variety of power supply solutions. From switched mode and industrial uninterruptible power supplies to transformers, every product is designed for reliability and dependable operation.
- Product Selection
- Overview
Product Selection
Showing
1
-
1
of
0
Results
1608 DySC Voltage Sag Protectors
Our Bulletin 1608 DySC® Voltage Sag Protectors protect against voltage sags and momentary outages that account for a significant amount of manufacturing downtime and damaged equipment.
1497B Control Power
Our Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits.
1497A Machine Tool
Our Bulletin 1497A Machine Tool Transformers (50/60 Hz) are designed to reduce supply voltages to control circuits.
1497D General Purpose
Our Bulletin 1497D General Purpose Transformers are generally used for supplying appliance, lighting, motorized machine, and power loads from electrical distribution systems.
1609-B Industrial
Our Bulletin 1609-B Industrial Uninterruptible Power Supplies are discontinued and no longer available for sale.
1609-D Industrial Networking
Our Bulletin 1609-D family of Industrial Uninterruptible Power Supplies are discontinued and no longer available for sale.
1609-P Industrial Tower
Our Bulletin 1609-P Industrial Uninterruptible Power Supplies are discontinued and no longer available for sale.
Bulletin 1607 ArmorPower On-Machine Power Supplies
Our Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical.
1606-XLD DC-DC Converters
Our Bulletin 1606 XLD family of DC—DC converters contributes to system reliability and increases control circuit resiliance in the event of voltage fluctuations. Compact size helps to optimize panel space.
1606-XLB Basic
Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC sizes from 1.5...20A.
1606-XL Standard Switched Mode Power Supplies
Our Bulletin 1606-XL Standard Switched Mode Power Supplies are discontinued and no longer available for sale. Customers are encouraged to migrate to the Bulletin 1606-XLE/XLS Switched Mode Power Supplies.
1606-XLS Performance
Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost.
1606-XLP Compact
Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space.
1606-XLE Essential
Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.
Overview
In ROK Talk on Industrial Components Episode 7, Bill and Paul talk to Industrial Control Lead, Derrick Hinds, about the most important factors in choosing a power supply and the typical mistakes that are made when selecting a power supply.