Loading

MagneMover LITE Intelligent Conveyor System
Allen-Bradley

Move small to medium loads faster and more efficiently using our MagneMover LITE Intelligent Conveyor System.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Designed to move small to medium payloads quickly and efficiently, the MagneMover® LITE™ Intelligent Conveyor System provides the opportunity to realize more flexible, productive operations. A single system is all you need to get the job done. All objects being transported are synchronized by the system - reducing complexity and achieving zero-pressure conveyance, while maintaining optimal material flow. Design your best-fit solution using a standard set of components to meet your application needs and maximize your system value.

Overview

Gone is the need to rely on complex, rigid systems for product sortation and movement. With the MagneMover LITE Intelligent Conveyor System, you can transform what’s possible in your operations with a simple, flexible, high-density motion solution. Discover how this technology can be used to reduce idle times and enable tracking and traceability without the need of external sensors.

  • Motor, drive, controller, positioning and guidance built-in
  • Up to 9 vehicles in motion per meter
  • Up to 12 vehicles in a queue per meter
  • Up to 1000s of vehicles in a track system
  • Payloads up to 2.5 kg per single vehicles
  • Payloads up to 10.0 kg per tandem vehicles
  • Speeds up to 2 m/s
  • Accelerations up to 4 m/s2 depending on payload and cart type
  • Track and trace built-in without RFID. RFID is also available
  • Repeatability +/- 0.5 mm for straight motors and +/- 0.10 mm at process stations with calibration

Certifications
UL RecognizedUL Recognized
  • CE Marked
  • UL Recognized

Related Products

Loading
Loading
Loading
Loading

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
MagneMover LITE Intelligent Conveyor System Product Profile MMI-PP007_-EN-P
MagneMover LITE Operator Runtime Tool Product Profile MMI-PP004_-EN-P
Miscellaneous Publication
Independent Cart Technology Brochure MOTION-BR002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right
  5. Chevron LeftChevron Left MagneMover LITE Intelligent Conveyor System Chevron RightChevron Right