- Product Selection
- Overview
Overview
Get the benefits of FactoryTalk® Optix™ and FactoryTalk® Remote Access™ without rearchitecting your automation system. OptixEdge Advanced Edge Gateway features a preloaded wizard to set up connections from your control system to the cloud using MQTT, as well as the option to develop your own application to gather, process and visualize data at the edge. By adding this compact book mount device to your control system, users can set up a secure connectivity to almost any automation network with purpose-built protocol drivers.
- Connect through the LAN port to your plant network to collect data from most common automation networks
- Exchange data with other systems using the full OPC UA companion spec
- Maximize efficiency with Docker containers to ensure that you’re only running the code that’s absolutely essential
- Visualize your data through any browser to support your Bring-Your-Own Device (BOD) strategy
- Built-in, pre-installed FactoryTalk Optix wizard can be configured using a web browser to collect real time data from your control equipment and forward it to cloud databases using MQTT.
Remote access lets you accomplish more, securely
- Secure VPN connection through Rockwell Automation’s cloud infrastructure gives you access to remote plant networks through the OptixEdge WAN port using FactoryTalk® Remote Access™
- Commission, program, troubleshoot or patch the OptixEdge itself or any connected device on the remote network
- Lock the OptixEdge WAN port using an embedded DC input positively disable connectivity from outside the plant and unlock it when you want to allow access
- Monitor activity on the WAN port by connecting a DC pilot device or tower light which illuminates when remote connectivity is established
OptixEdge Features
HMI Runtime | FactoryTalk® Optix™ XS size (5 tokens) |
FactoryTalk® Optix™ S size (8 tokens) |
|
---|---|---|---|
HMI Software | Web wizard to easily create your Industrial IoT application | ||
Remote Assistance SW | FactoryTalk® Remote Access™ Pro | ||
Other Softwares | 3rd party | Docker containers support | |
Networking | NAT, NAT1:1, Routing, Internet Sharing * | ||
Protection Grade IP | IP rating | IP20 | |
NEMA rating | UL Type 1 (indoor only) | ||
Case | Installation | DIN rail / Book mounting | |
Material | Aluminum | ||
Processor, RAM, Mass Storage | i.MX 8M Plus CPU, 4GB RAM, eMMC in pSLC mode with ~12GB for customer's application and containers |
||
Storage Expansion | 1x MicroSD slot on board with external access (push-push) | ||
Interfaces | LAN | 2x Gigabit Ethernet (RJ45) | |
USB | 1x USB 3.0 (Type-A / host) | ||
Serial | 1x RS232/422/485 (DB9M) isolated | ||
Digital Inputs/Outputs | IN: enable FTRA Network connection, restart Device OUT: FTRA Network connection status, Remote connection status |
||
Operating Temperature | -20…+60 °C (-4…+140 °F) | ||
Approvals | REACH, RoHS, WEEE, CE Marked, cULus Listed, KC, UKCA Marked, RCM, MOROCCO, CCC, ODVA |