Loading

Connection Devices
Allen‑Bradley

Our Connection Devices include Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View 107 Results
Showing 1 - 24 of 107 Results
Sort By:
Alphabetical (A-Z)
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
1485 DeviceNet Flat Media
Our KwikLink™ flat media system provides a simple, modular cabling method with its flat four-wire cable and Insulation Displacement Connectors (IDCs).
1485 DeviceNet Round Media
Our thick and thin round cable (generally used for trunk and drop cable, respectively) are available in bulk spools or pre-molded cordsets or patchcords.
1492 ClearMark Advanced
Our Bulletin 1492 ClearMark™ advanced marking system prints on terminal block marker cards as well as other industrial components.
1492 ClearMultiprint Marking System
Our Bulletin 1492 ClearMultiprint™ marking system marks terminal block tags, heat shrink, self-laminating wire, and adhesive labels for use on terminal blocks, wires, cables, and other industrial components.
1492 Enclosed
Our Bulletin 1492 Enclosed Power Terminal Blocks offer numerous connector configurations and IP20 protection from the front.
1492 Fuse And Surge Suppressor
Bulletin 1492 Fuse and Surge Suppressor Terminal Blocks are two-circuit blocks consisting of a series resistor/capacitor connected in parallel with a metal oxide varistor (MOV).
1492 High-Density
Our Bulletin 1492 High-density Finger-safe Terminal Blocks fall between the open-style NEMA/EEMAC terminal blocks and full-function IEC style terminal blocks.
1492 High-Fault
Our Bulletin 1492 High-fault SCCR Power Terminal Blocks with feeder spacing are available in numerous connector configurations.
1492 I/O Wiring Systems
Our Bulletin 1492 I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O.
1492 NEMA Fuse
Our Bulletin 1492 Fuse Terminal Blocks provide a simple way to add overcurrent protection into a circuit.
1492 NEMA Isolation Switch
Our Bulletin 1492 Isolation Switch Terminal Blocks provide positive electrical circuit isolation. They are available in open and high-density styles.
1492 NEMA Open Construction
Our Bulletin 1492 Open Construction Terminal Blocks (Styles C and F) provide visual verification that the wire is properly positioned in the clamping area.
1492 NEMA Voltage-Indicating
Our Bulletin 1492 NEMA Voltage-indicating Terminal Blocks provide visual voltage indication across the upper and lower terminals.
1492 Open-Style
Our Bulletin 1492 Open-style Power Terminal Blocks distribute power to multiple loads.
1492 Panel Mount
Our Bulletin 1492 NEMA Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail.
1492 Power Distribution
Bulletin 1492 Power Distribution Terminal Blocks use standard cross connections to allow power distribution to any number of terminals.
1492 Resistor, Voltage And Component
Our Bulletin 1492 Resistor, Voltage-indicating, and Component Finger-safe Terminal Blocks complement our line of finger-safe terminal blocks.
1492 Screw Double Level Plug-In Style
Our Bulletin 1492 Double Level, Plug-in Screw-type Terminal Blocks provide a means of plugging in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs which helps save valuable panel space.
1492 Screw Fuse
Our Bulletin 1492 Fuse IEC Screw-type Terminal Blocks are hinged-arm fuse blocks for better overcurrent protection.
1492 Screw Grounding
Our Bulletin 1492 Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
1492 Screw Internal Component
Our Bulletin 1492 Internal Component IEC Screw-type Terminal Blocks have internal fixed electronic components.
1492 Screw Isolation
Our Bulletin 1492 Isolation IEC Screw-type Terminal Blocks provide an easier and more convenient means to open a circuit without rewiring.
1492 Screw Mini-Blocks
Our Bulletin 1492 Mini-blocks IEC Screw-type Terminal Blocks are general single- and double-level feed-through and grounding blocks.
1492 Screw Multi-Circuit Feed-Through
Our Bulletin 1492 Multi-circuit Feed-through IEC Screw-type Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
1492 Screw Neutral Disconnect
Our Neutral Disconnect and Installation IEC Screw-type Terminal Blocks offer increased safety by requiring a tool to open or close a circuit.
1492 Screw Plug-In Style
Our Bulletin 1492 Plug-in IEC Screw-type Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.
1492 Screw Process
Our Bulletin 1492-JP Process IEC Screw-type Terminal Blocks are designed specifically for process marshaling applications to save 45% panel space and improve the performance of signal routing and distribution.
1492 Screw Sensor
Our Bulletin 1492 Sensor IEC Screw-type Terminal Blocks conveniently provide all connections needed for three-wire applications in one terminal block.
1492 Screw Single-Circuit Neutral Disconnect
Our Bulletin 1492 Single-circuit Neutral Disconnect IEC Screw-type Terminal Blocks offer increased safety through a disconnect that requires a tool to open or close a circuit.
1492 Screw Space-Saver Feed-Through
Our Bulletin 1492 Space-saver Feed-through IEC Screw-type Terminal Blocks are compact terminal blocks with multi-wire capability for single-circuit applications.
1492 Screw Space-Saver Grounding
Our Bulletin 1492 Space-saver Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
1492 Screw Specialty Feed-Through
Our Bulletin 1492 Specialty Feed-through IEC Screw-type Terminal Blocks have test plugs and adapters that identify the presence of voltage and perform simple diagnostic measuring of voltage.
1492 Screw Stab-Connect Feed-Through
Our Bulletin 1492 Stab-connect Feed-through IEC Screw-type Terminal Blocks have stab connections on one side of terminal block.
1492 Screw Standard Feed-Through
Our Bulletin 1492 Standard Feed-through IEC Screw-type Terminal Blocks are designed for single-circuit feed-through applications.
1492 Screw Thermocouple
Our Bulletin 1492 Thermocouple IEC Screw-type Terminal Blocks are two-circuit terminal blocks with current bars made of thermocouple material.
1492 Spring Comb Connection
Our Bulletin 1492 Comb Connection IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side.
1492 Spring Flexible Plug-In Connection
Our Bulletin 1492 Flexible Plug-in IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side.
1492 Spring Fuse
Our Bulletin 1492 Fuse IEC Spring-clamp Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
1492 Spring Grounding
Our Bulletin 1492 Grounding IEC Spring-clamp Terminal Blocks easily and neatly organize grounding connections to the DIN rail.
1492 Spring Interlocking Mini-Blocks
Our Bulletin 1492 Interlocking Mini-block IEC Spring-clamp Terminal Blocks are 600V UL spring rated.
1492 Spring Internal Component
Our Bulletin 1492 Internal Component Terminal Blocks have internal fixed electronic components.
1492 Spring Isolation
Our Bulletin 1492 Isolation IEC Spring-clamp Terminal Blocks provide an easier and more convenient means of opening a circuit without rewiring.
1492 Spring Multi-Circuit Feed-Through
Our Bulletin 1492 Multi-circuit Feed-through IEC Spring-clamp Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
1492 Spring Neutral Disconnect
Our Bulletin 1492 Neutral Disconnect and Installation IEC Spring-clamp Terminal Blocks offer increased safety by requiring a tool to open or close a circuit.
1492 Spring Panel Mount Mini-Blocks
Our Bulletin 1492 Panel Mount Mini-block IEC Spring-clamp Terminal Blocks are general single-circuit feed-through blocks that offer durability and are available in a broad range of colors.
1492 Spring Plug-In Style
Our Bulletin 1492 Plug-in Analog Loop Control IEC Spring-clamp Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug where space is limited.
1492 Spring Power Distribution
Our Bulletin 1492 Power Distribution IEC Spring-clamp Terminal Blocks with feeder spacing are available in numerous connector configurations to help meet the needs of your application.
1492 Spring Sensor
Our Bulletin 1492 Sensor IEC Spring-clamp Terminal Blocks are plug-in style blocks that are designed for 3-wire applications.
1492 Spring Specialty Feed-Through
Our Bulletin 1492 Specialty Feed-through IEC Spring-clamp Terminal Blocks are two-level blocks with a common link connecting the two circuits.
1492 Spring Standard Feed-Through
Our Bulletin 1492 Standard Feed-through IEC Spring-clamp Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes.
1492 X-Y Plotter
Our Bulletin 1492 ClearPlot™ marking system is an X-Y plotter that provides a flexible marking tool for our terminal blocks in a compact design.
1492-P Double Level Plug-in Style
Our Bulletin 1492-P Double Level Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs to help save valuable panel space.
1492-P Fuse
Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
1492-P Grounding
Our Bulletin 1492-P Grounding Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
1492-P Isolation
Our Bulletin 1492-P Isolation Terminal Blocks make it easier to open a circuit without rewiring.
1492-P Multi-circuit Feed-through
Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
1492-P Plug-in Style
Our Bulletin 1492-P Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.
1492-P Power Distribution
Our Bulletin 1492-P Control Power Distribution Terminal Blocks distribute power from switched mode DC power supplies to control circuits.
1492-P Sensor
Our Bulletin 1492-P Sensor Terminal Blocks provide all connections you need for three-wire applications in one terminal block to help save panel space.
1492-P Standard Feed-through
Our Bulletin 1492 Standard Feed-through IEC Push-in Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes.
1492-P Universal Power Distribution
Our Bulletin 1492-P Universal Distribution Terminal Blocks allow a central connection to be easily distributed to multiple adjacent terminal blocks, using center jumpers.
1585 Cable Spools
Our Bulletin 1585 Ethernet Cable Spools supply a reliable network connection in harsh surroundings.
1585 On-Machine M12 Cables
Our On-Machine™ M12 cables have an IP67 over-molded connector with a twisted pair cable and is durable for on-machine components and high flex applications.
1585 RJ45 Connectors
Our In-cabinet (RJ45) Connectors for Ethernet are designed to withstand IP20 industrial applications while ensuring the integrity and performance of your network.
280 Three-phase Power Media
Our Bulletin 280 ArmorConnect® Three-phase Power Media offers both mini and quick-change disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
888-898 Auxiliary Power Media
Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power.
888-898 Control Power Media
Our Bulletin 888/889 Control Power Media connection devices offer mini disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
888-898 Safety Connection Systems
Our Guardmaster® Safety t-ports/splitters, distribution boxes, shorting plugs, and taps are parts of a quick-disconnect system dedicated to machine safety.
889 DIN Valve
Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices.
889 Valve
Our Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices.
9300 USB Cables
Our Industrial USB Cables replace combinations of serial adapters and cables. Each cable allows you to directly connect to the USB port on your computer which helps simplify the set-up and installation of switches and/or devices.
AC Micro Cordsets and Patchcords
Our Bulletin 889 AC Micro Cordsets provide secure connection for proximity sensors, limit switches, photoelectric sensors, and other field devices.
AC Micro Distribution Boxes
Our Bulletin 898 AC Micro Distribution Boxes are passive and allow multiple devices to be connected to a control system through a single pigtail.
AC Micro Panel Mount Receptacle
Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation.
AC Micro Screw Terminals
Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable.
AC Micro Splitters and Tees
Our AC Micro Splitters and Tees are designed for use with Bulletin 198 MDSA AC modules. The polyurethane (PUR) body provides oil and chemical resistance. The ratcheting coupling nuts provide superior vibration resistance.
Cable Spools
Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.
ControlNet Devices
Our ControlNet™ Network Media and connection devices provide connectors, taps, terminators, repeaters, and tools for coax and fiber systems.
DC Micro (M12) IDC
Our Bulletin 871A and 889 DC Micro (M12) Insulation Displacement Connectors are used with raw cable to create quick connections on the plant floor. IDC installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together.
DC Micro Cordsets and Patchcords
Our Bulletin 889 DC Micro (M12) Cordsets & Patchcords provide secure connections for proximity sensors, limit switches, photoelectric sensors and other field devices.
DC Micro Distribution Boxes
Our Bulletin 898 DC Micro (M12) Distribution Boxes connect multiple devices to the control system and are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time.
DC Micro Panel Mount Receptacle
Our Bulletin 888 DC Micro (M12) Panel Mount Receptacles are die-cast connectors ideal for use in enclosures or for creating custom wiring configurations.
DC Micro Screw Terminals
Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable.
DC Micro Splitters and Tees
Our DC Micro Splitters & Tees are designed for use with dual input distribution boxes and MaXum™ distributed I/O. Splitters and tees allow two field devices to be interfaced with a single I/O port. The polyurethane (PUR) insulated body offers resistance to oil and chemicals. The ratcheting coupling nuts provide superior vibration resistance.
DC Micro V- and Y- Cables
Our Bulletin 879D DC Micro (M12) V- & Y-Cables allow two field devices to be interfaced to a single I/O port. The slim, space-saving design features polyvinylchloride (PVC) jacket and ratcheting coupling nuts.
EAC Micro Cordsets
Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.
EAC Micro Receptacles
Our Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices.
IDC Distribution Boxes
Our Bulletin 898 IDC Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time.
IDC Receptacles
Our IDC Receptacles offer the convenience of IDC connections in receptacles form for bulkhead or panel installation.
M23 Cordsets and Patchcords
Our Bulletin 889M M23 Cordsets and Patchcords provide secure connections for high pin-count field devices using M23 style connectors.
M23 Panel Mount Male Receptacles
Our Bulletin 888M M23 Panel Mount Male Receptacles are easy to wire. The M20 x 1.5 threads allow for convenient mounting to safety switches.
M23 Solder Field Attachable Connector
Our Bulletin 889M M23 Solder Field Attachable Connectors are passive devices for use with raw cable. Available in male and female versions, these 4- and 5-pin models allow for easy assembly of custom cables on the plant floor.
Mini cordsets and patch cords
Our Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors.
Mini Distribution Boxes
Our Bulletin 898N Mini Distribution Boxes are a great way to increase flexibility and cut costs.
Mini Panel Mount Receptacles
Our Bulletin 888N Mini Panel Mount Receptacles feature 1/2-in. 14 NPT threads and heavy-duty 16 AWG conductors.
Mini Plus cordsets and patch cords
Our Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins.
Mini Plus Panel Mount Receptacles
Our Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation.
Mini Screw Terminals
Our Bulletin 871A Mini Screw Terminals are passive devices for use with raw cable.
Mini Splitters and Tees
Our Bulletin 898N and 1485P Mini Splitters and Tees provide secure connections for proximity sensors, limit switches and photoelectric sensors.
Pico (M8) Cordsets & Patchcords
Our Bulletin 889P Pico (M8) Cordsets and Patchcords provide secure connections for high pin count field devices using M8 style connectors.
Pico (M8) Insulation Displacement Connectors
Our Bulletin 889P Pico (M8) Insulation Displacement Connectors (IDCs) make it easy to assemble custom QD cables on the plant floor. Connector-to-cable installation requires no tools.
Pico (M8) Splitters and Tees
Our Bulletin 898P Pico (M8) Splitters and Tees include a single cable with male connector that splits into two female connectors, allowing you to connect two devices to a single I/O port.
Pico (M8) V and Y Cables
Our Bulletin 879P Pico (M8) V- and Y- Cables feature screw-on coupling nuts for rugged reliable connection and a highly visible yellow polyvinylchloride (PVC) jacket.
Pico Distribution Boxes
Our Bulletin 898P Pico (M8) Distribution Boxes interface multiple devices to a control system through a single cable.
Pico Panel Mount Receptacles
Our Bulletin 888P Pico (M8) Panel Mount Receptacles are built for bulkhead or panel installation.
Pico Screw Terminals
Our Bulletin 871A Pico (M8) Screw Terminals are passive devices for use with raw cable.
Specialty Feed-through IEC Push-in Terminal Blocks
Our Bulletin 1492 Specialty Feed-through IEC Push-in Terminal Blocks are two-level blocks with a common link connecting the two circuits.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 107 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Connection Devices include Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems. We offer many products for DC Micro (M12), AC Micro (1/2), MiniPlus (1, 1-1/8), Mini (7/8), Pico (M8), and M23: cordsets, patchcords, V- and Y-cables, splitters, field attachable connectors, and receptacles. Our I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O. We offer several IEC and NEMA terminal blocks to meet your needs.

Allen-Bradley logo
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right