
Industrial Horn 24V DC Industrial Horn
Catalog #: 855H-BCD24BDR3
Rockwell Automation announces that as of
March 31, 2022,
the Industrial Horn 24V DC Industrial Horn will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2022
Replacement Category:
Functional Replacement
Replacement Product:
SeeMigrationDoc
[https://dev-aem.rockwellautomation.com/en-au/products/details.SeeMigrationDoc.html]

Rockwell Automation announces that as of
March 31, 2022,
the Industrial Horn 24V DC Industrial Horn will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2022
Replacement Category:
Functional Replacement
Replacement Product:
SeeMigrationDoc
[https://dev-aem.rockwellautomation.com/en-au/products/details.SeeMigrationDoc.html]
Horn Type | 104 dB 32 Selectable Tones |
---|
Degree of protection (NEMA) | 3R |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Loudness | 104 dBb |
---|---|
Colour housing | Grey |
Lens color | Green |
Material | Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber |
Material housing | Plastic |
Type of current | DC |
---|---|
Nominal voltage | 24V |
Operating voltage | 24V DC (±10%) |
Current consumption | 275mA @ 24V DC |
With contact | False |
Flashing frequency | 1 Hz |
Xenon lamp rating | 5 J output |
Vibration | 3 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 13, 3R |
Product type | Industrial horn with beacon |
Horn type | 104 dB/32 selectable tones grey, 3 circuit AC or DC |
Mounting option | Standard base/thin-wall conduit ftd |
Pneumatically operated | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.294 |
Lead Time | 32 |
Dimension Width | 14.707 |
Dimension Length | 19.507 |
Stock Status | NON_STOCKED |
Weight | 0.61 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Horn Type | 104 dB 32 Selectable Tones |
---|
Degree of protection (NEMA) | 3R |
---|---|
Degree of protection (IP) | IP66 |
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Loudness | 104 dBb |
---|---|
Colour housing | Grey |
Lens color | Green |
Material | Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber |
Material housing | Plastic |
Type of current | DC |
---|---|
Nominal voltage | 24V |
Operating voltage | 24V DC (±10%) |
Current consumption | 275mA @ 24V DC |
With contact | False |
Flashing frequency | 1 Hz |
Xenon lamp rating | 5 J output |
Vibration | 3 G peak |
---|---|
Shock | 15 G peak |
List of degrees of protection (NEMA) | 13, 3R |
Product type | Industrial horn with beacon |
Horn type | 104 dB/32 selectable tones grey, 3 circuit AC or DC |
Mounting option | Standard base/thin-wall conduit ftd |
Pneumatically operated | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.294 |
Lead Time | 32 |
Dimension Width | 14.707 |
Dimension Length | 19.507 |
Stock Status | NON_STOCKED |
Weight | 0.61 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.