Loading
Allen-Bradley 855H-BCD24ADR5 product image
Allen Bradley
Best Selling

Industrial Horn 24V DC Industrial Horn

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 855H-BCD24ADR5
Lifecycle status: Active
Allen-Bradley 855H-BCD24ADR5 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Accessories
Alternative Products
Technotes
Horn Type 100 dB 10 Selectable Tones
Degree of protection (NEMA) 3R
Degree of protection (IP) IP66
Storage temperature -40 °C
Operating temperature -25 °C
Loudness 100 dBb
Colour housing Grey
Lens color Amber
Material Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber
Material housing Plastic
Type of current DC
Nominal voltage 24V
Operating voltage 24V DC (±10%)
Current consumption 275mA @ 24V DC
With contact False
Flashing frequency 1 Hz
Xenon lamp rating 5 J output
Vibration 3 G peak
Shock 15 G peak
List of degrees of protection (NEMA) 13, 3R
Product type Industrial horn with beacon
Horn type 100 dB/10 selectable tones grey, 2 circuit DC/1 circuit AC
Mounting option Standard base/thin-wall conduit ftd
Pneumatically operated False
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 11.913
Lead Time 27
Dimension Width 14.3
Dimension Length 18.694
Stock Status STOCKED
Weight 0.535
Weight Unit KG
Dimension Unit CM
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Product Cutsheet --
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Horn Type 100 dB 10 Selectable Tones
Degree of protection (NEMA) 3R
Degree of protection (IP) IP66
Storage temperature -40 °C
Operating temperature -25 °C
Loudness 100 dBb
Colour housing Grey
Lens color Amber
Material Horn cover and base: ABS, Beacon housing: polycarbonate, Beacon lens: polycarbonate, Gasket (cover to base): Nitrile 70, Gasket (enclosure back to wall): Nitrile 70, Gasket (horn to beacon): Nitrile 70, Gasket (screw mounting hole): fiber
Material housing Plastic
Type of current DC
Nominal voltage 24V
Operating voltage 24V DC (±10%)
Current consumption 275mA @ 24V DC
With contact False
Flashing frequency 1 Hz
Xenon lamp rating 5 J output
Vibration 3 G peak
Shock 15 G peak
List of degrees of protection (NEMA) 13, 3R
Product type Industrial horn with beacon
Horn type 100 dB/10 selectable tones grey, 2 circuit DC/1 circuit AC
Mounting option Standard base/thin-wall conduit ftd
Pneumatically operated False
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 11.913
Lead Time 27
Dimension Width 14.3
Dimension Length 18.694
Stock Status STOCKED
Weight 0.535
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2D Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
Type Resource Publication
General Product Cutsheet --
Technical Data 855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Industrial Horn 24V DC Industrial Horn
CloseClose
855H-BCD24ADR5
Close
Print
Allen-Bradley 855H-BCD24ADR5 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose