Loading
Allen-Bradley 837T-D3G12B35PA-D4 product image
Allen Bradley

Solid-State Temperature Sensor

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 837T-D3G12B35PA-D4
Lifecycle status: Active
Allen-Bradley 837T-D3G12B35PA-D4 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Alternative Products
Technotes
Voltage 30 V DC
Size 350 mm
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 0.0
Lead Time 35
Dimension Width 0.0
Dimension Length 0.0
Stock Status NON_STOCKED
Weight 0.999
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Type Resource Publication
General Product Cutsheet --
General Product Specifications --
Installation Instructions 837t-in002_-en-p 837T-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage 30 V DC
Size 350 mm
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 0.0
Lead Time 35
Dimension Width 0.0
Dimension Length 0.0
Stock Status NON_STOCKED
Weight 0.999
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
Product Specifications General
--
837t-in002_-en-p Installation Instructions
837T-IN002
Type Resource Publication
General Product Cutsheet --
General Product Specifications --
Installation Instructions 837t-in002_-en-p 837T-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Solid-State Temperature Sensor
CloseClose
837T-D3G12B35PA-D4
Close
Print
Allen-Bradley 837T-D3G12B35PA-D4 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose