Amber Lens 22.5 mm Round PB
Catalog #: 800MR-PDT16A
Rockwell Automation announces that as of
June 05, 2024,
the Amber Lens 22.5 mm Round PB will be discontinued and no longer available
for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
SeeMigrationDoc
[https://dev-aem.rockwellautomation.com/en-au/products/details.SeeMigrationDoc.html]
Rockwell Automation announces that as of
June 05, 2024,
the Amber Lens 22.5 mm Round PB will be discontinued and no longer available for
sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
SeeMigrationDoc
[https://dev-aem.rockwellautomation.com/en-au/products/details.SeeMigrationDoc.html]
Number of indicator lights | 1 None |
---|---|
Voltage type | AC |
Rated operating voltage Ue | 110 V |
Illumination lamp type | Incandescent |
Operator construction/material | Plastic / metal |
Illumination module type | Incandescent |
Illumination module input voltage | 110...120V AC transformer |
Operator illuminated | True |
Hole diameter | 22.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 None |
Illumination module mounting style | Latch catridge |
Operator function | Dual input pilot light |
Operator type | Pilot light |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Vibration | 10 G |
Shock | 100 G |
Construction type lens | Round |
---|---|
Operator cap/button shape | Round |
Termination style | Stab or no termination |
Operator cap color (lens) | Amber |
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40°C (104 °F) |
Storage temperature | -40 °C |
Certifications | UL, CSA, IEC 529 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 15 |
Dimension Width | 2.489 |
Dimension Length | 38.887 |
Stock Status | NON_STOCKED |
Weight | 0.141 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of indicator lights | 1 None |
---|---|
Voltage type | AC |
Rated operating voltage Ue | 110 V |
Illumination lamp type | Incandescent |
Operator construction/material | Plastic / metal |
Illumination module type | Incandescent |
Illumination module input voltage | 110...120V AC transformer |
Operator illuminated | True |
Hole diameter | 22.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 None |
Illumination module mounting style | Latch catridge |
Operator function | Dual input pilot light |
Operator type | Pilot light |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Vibration | 10 G |
Shock | 100 G |
Construction type lens | Round |
---|---|
Operator cap/button shape | Round |
Termination style | Stab or no termination |
Operator cap color (lens) | Amber |
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40°C (104 °F) |
Storage temperature | -40 °C |
Certifications | UL, CSA, IEC 529 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 15 |
Dimension Width | 2.489 |
Dimension Length | 38.887 |
Stock Status | NON_STOCKED |
Weight | 0.141 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.