Loading
Chevron UpChevron Up
Allen-Bradley 700S-CF620DBC product image
Allen-Bradley 700S-CF620DBC product image
Chevron DownChevron Down
Allen-Bradley 700S-CF620DBC product image
Allen Bradley
Best Selling

Safety Industrial Relay

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 700S-CF620DBC
Lifecycle status: Active
Allen-Bradley 700S-CF620DBC product image
Allen-Bradley 700S-CF620DBC product image
Allen-Bradley 700S-CF620DBC product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Alternative Products
Technotes
Voltage type for actuating AC
Interface False
Rated control supply voltage at AC 50 Hz 110 V
Rated control supply voltage at AC 60 Hz 120 V
Mounting method DIN-rail/screw
Electrical life cycle 1500000 ops @ AC-15 (240V @ 3A)
Contact rating NEMA A600, Q600 @ front mounted bifurcated auxiliary contacts
With LED indication False
Wire size 18...14 AWG per UL/CSA @ auxiliary contact (front mounted)
Mechanical life operations 15000000 ops @ auxiliary contact (front-mounted)
Suitable for manual operation False
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 13.005
Lead Time 20
Dimension Width 18.009
Dimension Length 24.206
Stock Status NON_STOCKED
Weight 0.599
Weight Unit KG
Dimension Unit CM
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Type Resource Publication
General Repair Parts List --
General Product Cutsheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Voltage type for actuating AC
Interface False
Rated control supply voltage at AC 50 Hz 110 V
Rated control supply voltage at AC 60 Hz 120 V
Mounting method DIN-rail/screw
Electrical life cycle 1500000 ops @ AC-15 (240V @ 3A)
Contact rating NEMA A600, Q600 @ front mounted bifurcated auxiliary contacts
With LED indication False
Wire size 18...14 AWG per UL/CSA @ auxiliary contact (front mounted)
Mechanical life operations 15000000 ops @ auxiliary contact (front-mounted)
Suitable for manual operation False
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 13.005
Lead Time 20
Dimension Width 18.009
Dimension Length 24.206
Stock Status NON_STOCKED
Weight 0.599
Weight Unit KG
Dimension Unit CM
Drawings
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP (STP) Model Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Repair Parts List General
--
Product Cutsheet General
--
700-td552_-en-p Technical Data
700-TD552
Type Resource Publication
General Repair Parts List --
General Product Cutsheet --
Technical Data 700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Safety Industrial Relay
CloseClose
700S-CF620DBC
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700S-CF620DBC product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 700S-CF620DBC product image
Allen-Bradley 700S-CF620DBC product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose