Loading
Chevron UpChevron Up
Allen-Bradley 445L-AC8RJ3 product image
Allen-Bradley 445L-AC8RJ3 product image
Chevron DownChevron Down
Allen-Bradley 445L-AC8RJ3 product image
Allen Bradley
Best Selling

Micro 400 3m Patchcord

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 445L-AC8RJ3
Lifecycle status: Active
Allen-Bradley 445L-AC8RJ3 product image
Allen-Bradley 445L-AC8RJ3 product image
Allen-Bradley 445L-AC8RJ3 product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Documents
Alternative Products
Technotes
Type Resource Publication
General Product Cutsheet --
Installation Instructions 445l-in005_-en-p 445L-IN005
Technical Data 889-td002_-en-p 889-TD002
Technical Data 889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Documents
Product Cutsheet General
--
445l-in005_-en-p Installation Instructions
445L-IN005
889-td002_-en-p Technical Data
889-TD002
889-td002_-en-p Technical Data
889-TD002
Type Resource Publication
General Product Cutsheet --
Installation Instructions 445l-in005_-en-p 445L-IN005
Technical Data 889-td002_-en-p 889-TD002
Technical Data 889-td002_-en-p 889-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Micro 400 3m Patchcord
CloseClose
445L-AC8RJ3
Close
Print
Chevron LeftChevron Left
Allen-Bradley 445L-AC8RJ3 product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 445L-AC8RJ3 product image
Allen-Bradley 445L-AC8RJ3 product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose