Loading
Chevron UpChevron Up
Allen-Bradley 440F-M2030BYNN product image
Allen-Bradley 440F-M2030BYNN product image
Chevron DownChevron Down
Allen-Bradley 440F-M2030BYNN product image
Allen Bradley
Best Selling

Safety Mats Guardmaster

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 440F-M2030BYNN
Lifecycle status: Active
Allen-Bradley 440F-M2030BYNN product image
Allen-Bradley 440F-M2030BYNN product image
Allen-Bradley 440F-M2030BYNN product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Alternative Products
Technotes
Cable Exit B)4.5m 2-wire cbl, "B" corners
Mat Color Yellow
"A" Dimension 1000mm
Width 1000 mm
Length of connection cable 4.5 m
Length 1500 mm
Colour Yellow
Model Safety mat
Cable exit 4.5 m 2-wire cable, exit out B corners
With edge trim False
Description A-B guardmaster
Controller options No controller
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 5.08
Lead Time 5
Dimension Width 124.46
Dimension Length 210.82
Stock Status NON_STOCKED
Weight 34.994
Weight Unit KG
Dimension Unit CM
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Link to Application Examples Brochure EUSAFE-BR003
General User Manual 440F-UM001
General Product Cutsheet --
General Link to Product Page --
General Link to Product Certifications DOC (Declaration of Conformity) --
General Link to Connection Diagrams --
General Link to Online Catalog --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
  • Safety

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Cable Exit B)4.5m 2-wire cbl, "B" corners
Mat Color Yellow
"A" Dimension 1000mm
Width 1000 mm
Length of connection cable 4.5 m
Length 1500 mm
Colour Yellow
Model Safety mat
Cable exit 4.5 m 2-wire cable, exit out B corners
With edge trim False
Description A-B guardmaster
Controller options No controller
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability true
Quick Turnaround false
Dimension Height 5.08
Lead Time 5
Dimension Width 124.46
Dimension Length 210.82
Stock Status NON_STOCKED
Weight 34.994
Weight Unit KG
Dimension Unit CM
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Application Examples Brochure General
EUSAFE-BR003
User Manual General
440F-UM001
Product Cutsheet General
--
Link to Product Page General
--
Link to Product Certifications DOC (Declaration of Conformity) General
--
Link to Connection Diagrams General
--
Link to Online Catalog General
--
Type Resource Publication
General Link to Application Examples Brochure EUSAFE-BR003
General User Manual 440F-UM001
General Product Cutsheet --
General Link to Product Page --
General Link to Product Certifications DOC (Declaration of Conformity) --
General Link to Connection Diagrams --
General Link to Online Catalog --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Chevron RightChevron Right Search the Literature Library Chevron RightChevron Right
Certifications
  • Safety

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Safety Mats Guardmaster
CloseClose
440F-M2030BYNN
Close
Print
Chevron LeftChevron Left
Allen-Bradley 440F-M2030BYNN product image
Chevron RightChevron Right
Chevron LeftChevron Left
Allen-Bradley 440F-M2030BYNN product image
Allen-Bradley 440F-M2030BYNN product image
Chevron RightChevron Right
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose