Loading
Allen-Bradley 1606-XLE120ED product image
Allen Bradley

XLE Power Supply 120W 24VDC 5A

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1606-XLE120ED
Lifecycle status: Active
Allen-Bradley 1606-XLE120ED product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Drawings
Documents
Certifications
Technotes
Nominal value output voltage 1 24 V
Secondary voltage adjustable True
Max. output current 1 5 A
Nominal value output current 1 5 A
Power output 120 W
Voltage type of supply voltage AC/DC
1st secondary output voltage 24 V
Rated supply voltage at AC 50 Hz 100 V
Rated supply voltage at AC 60 Hz 100 V
Rated supply voltage at DC 110 V
Power reserves 20 %
DC OK relay contact True
Input inrush current limiter Active
Power factor 0.91 typical
Output current range 5 to 4.3 A
External input fuse, min B-6A or C-6 A
Power losses 7.3 W typical
Derating 3 W/°C
Efficiency 94.3 % typical
Input inrush current 4 A/3 A
Output voltage stabilized True
Rail mounting possible True
Stabilized True
Height 124 mm
Depth 102 mm
Direct mounting possible False
Width 32 mm
Degree of protection (IP) IP20
Type of electric connection Screw connection
MTBF 867 kh (+40 °C, SN29500)
Wall mounting possible True
Ripple and noise, max 50 mV
Operating temperature -25 °C
Lifetime, min 166 kh (+40 °C)
Weight 440 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.033
Lead Time 5
Dimension Width 14.288
Dimension Length 15.24
Stock Status NON_STOCKED
Weight 0.884
Weight Unit KG
Dimension Unit CM
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Australian RCM Korean KC UL Listed Eurasion Economic Community
  • Australian RCM
  • Korean KC
  • UL Listed
  • CE
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Nominal value output voltage 1 24 V
Secondary voltage adjustable True
Max. output current 1 5 A
Nominal value output current 1 5 A
Power output 120 W
Voltage type of supply voltage AC/DC
1st secondary output voltage 24 V
Rated supply voltage at AC 50 Hz 100 V
Rated supply voltage at AC 60 Hz 100 V
Rated supply voltage at DC 110 V
Power reserves 20 %
DC OK relay contact True
Input inrush current limiter Active
Power factor 0.91 typical
Output current range 5 to 4.3 A
External input fuse, min B-6A or C-6 A
Power losses 7.3 W typical
Derating 3 W/°C
Efficiency 94.3 % typical
Input inrush current 4 A/3 A
Output voltage stabilized True
Rail mounting possible True
Stabilized True
Height 124 mm
Depth 102 mm
Direct mounting possible False
Width 32 mm
Degree of protection (IP) IP20
Type of electric connection Screw connection
MTBF 867 kh (+40 °C, SN29500)
Wall mounting possible True
Ripple and noise, max 50 mV
Operating temperature -25 °C
Lifetime, min 166 kh (+40 °C)
Weight 440 g
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 6.033
Lead Time 5
Dimension Width 14.288
Dimension Length 15.24
Stock Status NON_STOCKED
Weight 0.884
Weight Unit KG
Dimension Unit CM
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
1606-td002_-en-p Technical Data
1606-TD002
Type Resource Publication
Technical Data 1606-td002_-en-p 1606-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Certifications
Australian RCM Korean KC UL Listed Eurasion Economic Community
  • Australian RCM
  • Korean KC
  • UL Listed
  • CE
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-01-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
XLE Power Supply 120W 24VDC 5A
CloseClose
1606-XLE120ED
Close
Print
Allen-Bradley 1606-XLE120ED product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose