Loading
Allen-Bradley 1492-HM1BR product image
Allen Bradley

Term Blck Multi-Rail Mtd 1P 30A Brn

PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Catalog #: 1492-HM1BR
Lifecycle status: Active
Allen-Bradley 1492-HM1BR product image
Allen Bradley
PrintPrint
Print page
EmailEmail
Share page
Product RegistrationProduct Registration
Print QR code
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Documents
Alternative Products
Technotes
Wire Size #30 - #12 AWG
Current 30 A
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 4.293
Lead Time 43
Dimension Width 8.306
Dimension Length 0.406
Stock Status NON_STOCKED
Weight 13.608
Weight Unit G
Dimension Unit CM
Type Resource Publication
Technical Data 1492-td015_-en-p 1492-TD015
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Technical Specifications
Wire Size #30 - #12 AWG
Current 30 A
Sales Info
Repairable NOT_REPAIRABLE
Preferred Availability false
Quick Turnaround false
Dimension Height 4.293
Lead Time 43
Dimension Width 8.306
Dimension Length 0.406
Stock Status NON_STOCKED
Weight 13.608
Weight Unit G
Dimension Unit CM
Documents
1492-td015_-en-p Technical Data
1492-TD015
Type Resource Publication
Technical Data 1492-td015_-en-p 1492-TD015
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library Chevron RightChevron Right
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase Chevron RightChevron Right
Loading
Find your nearest distributor
Change location
EmailEmail
PhonePhone
Find a partner Chevron RightChevron Right
Term Blck Multi-Rail Mtd 1P 30A Brn
CloseClose
1492-HM1BR
Close
Print
Allen-Bradley 1492-HM1BR product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose