Product Type | Terminator, Micro female,DeviceNet Accessory |
---|---|
Product Type Feature | Standard Materials |
Rated current In | 4 A |
---|---|
Rated voltage | 250 V |
Diameter connector | 14 mm |
---|---|
Operating temperature | -25 °C |
Assembly rating | Micro: 250V @ 4A |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
Material | Coupling nut: Epoxy-coated Zinc, contact: Gold over Nickel plated Brass |
With protective conductor | True |
Degree of protection (IP), mounted | IP67 |
Type of housing | Straight |
---|---|
Length | 47 mm |
Product type feature | Standard material: Epoxy-coated Zinc coupling nuts |
Product type | Terminator, micro female |
Contact type | Pin |
Material of contact surface | Gold |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.49 |
Lead Time | 5 |
Dimension Width | 3.3 |
Dimension Length | 5.89 |
Stock Status | NON_STOCKED |
Weight | 15.876 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | Terminator, Micro female,DeviceNet Accessory |
---|---|
Product Type Feature | Standard Materials |
Rated current In | 4 A |
---|---|
Rated voltage | 250 V |
Diameter connector | 14 mm |
---|---|
Operating temperature | -25 °C |
Assembly rating | Micro: 250V @ 4A |
Enclosure type rating | NEMA 1, 2, 3, 4, 6P, 12, 13, IP67, 1200 psi (8720 kPa) washdown |
Material | Coupling nut: Epoxy-coated Zinc, contact: Gold over Nickel plated Brass |
With protective conductor | True |
Degree of protection (IP), mounted | IP67 |
Type of housing | Straight |
---|---|
Length | 47 mm |
Product type feature | Standard material: Epoxy-coated Zinc coupling nuts |
Product type | Terminator, micro female |
Contact type | Pin |
Material of contact surface | Gold |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.49 |
Lead Time | 5 |
Dimension Width | 3.3 |
Dimension Length | 5.89 |
Stock Status | NON_STOCKED |
Weight | 15.876 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1485-td001_-en-p
Technical Data
1485-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1485-td001_-en-p | 1485-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.