Loading

Connected Components Workbench Software Tutorials

Easy-to-follow, self-paced tutorials to simplify your standalone machine development

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
people's hands at desk with glasses sitting in foreground and laptop in background training on CCW software

Our Connected Components Workbench™ design and configuration software offers controller programming and simulation, device configuration and integration with HMI editor. It helps reduce initial machine development time and cost for multiple industries.

Watch these videos for guidance from programming Micro800™ controllers to configuring PanelView™ 800 graphic terminals and related devices. Learn how to develop user-defined functions, design an HMI application, rename variables automatically, and more.

Learn more about Connected Components Workbench software.

Disclaimer: Software versions stated in video playlist descriptions are specific for video relevancy, not product compatibility.

Chevron DownChevron Down
Video
Introduction to Connected Components Workbench Software

A design and configuration software that provides device configuration, controller programming and simulation, and integration with HMI editor.


Overview

Discover the capabilities of Connected Components Workbench software and the built-in Micro800 Simulator. Experience digital engineering and simplify standalone machine development for multiple industries with this integrated design software. 

Chevron DownChevron Down
Connected Components Workbench Software V20.01
Chevron DownChevron Down
Connected Components Workbench Software V20.01

Program the Micro850® and Micro870® 2080-Lx0E controllers. Improve performance, gain connectivity and enhance security. 

Connected Components Workbench Software V13
Chevron DownChevron Down
Connected Components Workbench Software V13

Elevate efficiency with improved Run Mode Change (RMC) and enhanced Variable data grid. 

Chevron DownChevron Down
Micro800 Simulator – Overview

Provides a basic simulator environment for code development without hardware.

Chevron DownChevron Down
Micro800 Simulator - How to use it

Design and debug application code without hardware.

Chevron DownChevron Down
Micro800 Controllers for IIoT Applications

Configure your controller to send data within IIoT via MQTT protocol.

Chevron DownChevron Down
Send Data from Controller to Azure IoT Hub

Configure Allen-Bradley controllers in FactoryTalk Edge Gateway software to connect and send real-time data with actionable information easily.

Connected Components Workbench Software Basics 

Learn the fundamentals of Connected Components Workbench software. These videos provide the software overview, benefits, capabilities, and functionalities. Discover more. 

Chevron DownChevron Down
Chevron DownChevron Down
Create and Test a PLC Project

Create a PLC project using structured text, function block diagram and ladder diagram, and test with Micro800 Simulator.

Chevron DownChevron Down
Design a Human Machine Interface (HMI) Application

Program a human machine interface (HMI) for your application. 

Chevron DownChevron Down
Link PLC Tags

Use DesignStation to create HMI tags and link to PLC tags.

Micro Control Modernization Tutorials

Fast forward your Micro Control System toward improved productivity. Reduce development time and improve user program readability by modernizing your MicroLogix™ control system to a Micro800 control system. Get started. 

Chevron DownChevron Down
Chevron DownChevron Down
MicroLogix Migration Project Converter

Convert your MicroLogix program to a Micro800 program.

Chevron DownChevron Down
MicroLogix Migration Empty UDFB

Replace user-defined function block (UDFB) with Micro800 OSF instruction or replicate the MicroLogix OSF instruction in the UDFB.

Chevron DownChevron Down
MicroLogix Migration STATUS File

Retrieve MicroLogix controller STATUS file elements. 

Micro800 Controllers

Program your Micro800 controllers with ease using Connected Components Workbench software version 4 or later. These videos are your guide to develop user-defined functions, reuse code, rename variables automatically and more.

Loading

PowerFlex 525 Drives Tutorials

Save time with PowerFlex® 525 drives configurations, using Connected Components Workbench software version 9 or later. Discover how to configure your drive quickly and easily for your Micro Control System through these helpful videos. Watch now. 

Chevron DownChevron Down
Chevron DownChevron Down
Configure a PowerFlex 525 Drive

Learn the workflow for IP configuration directly from the drive parameters. 

Chevron DownChevron Down
PowerFlex AC Drive - Discover Drive

Set up USB communication with drive, and discover and upload drive parameters. 

PanelView 800 Graphic Terminals Tutorials

Simplify engineering through easy visualization with PanelView 800 graphic terminals and Connected Components Workbench software version 10 or later. Get tips on PanelView 800 graphic terminals configurations with these useful videos. 

Loading
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Capabilities Chevron RightChevron Right
  3. Chevron LeftChevron Left Design and Configuration Software Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose