Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.
Overview
- Supports Integrated Motion on EtherNet/IP™, integrated Sercos™ motion, and analog motion
- Supports full controller redundancy and removal and Removal Insertion Under Power (RIUP)
- Communicates via EtherNet/IP, ControlNet™, DeviceNet™, Data Highway Plus™, Remote I/O, SynchLink, and third-party process and device networks
- Lets you program using relay ladder logic, structured text, function block, and SFC languages
- Includes conformal coating on products that include a "K" in the catalog number, to help protect in harsh environments
- Includes a 1756 Slim Power Supply option for series B and C standard and 1756 XT Chassis, which offers a 29% reduction in width when space is limited
- Offers chassis with up to 17 slots in standard, conformal coated, and extreme temperature versions
On-Machine Controllers
- Delivers standard and safety On-Machine™ control that increases uptime and reduces cost
- Minimizes hardware in the control cabinet with placement directly on the machine
GuardLogix Safety Controllers
- Provides safety and integrated motion in the same chassis
- Offer TUV certification for SIL 3 functional safety (controller and safety partner required)
- Simplifies machine architecture and reduce system footprint with the Armor GuardLogix controller
- Can operate in environments with -25...70 °C (-13...158 °F) when used independently
- Can operate in environments with -20...70 °C (-4...158 °F) when used with FLEX™ I/O-XT modules
Extreme Environment Controllers
- Can operate in environments with -25...70 °C (-13...158 °F) when used independently
- Can operate in environments with -20...70 °C (-4...158 °F) when used with FLEX™ I/O-XT modules
Product Comparison
Feature |
5580 Controllers |
5570 Controllers |
---|---|---|
Performance | 5x-20x (Compared to a ControlLogix 5570 controller) |
2x (Compared to a ControlLogix 5560 controller) |
Embedded Ethernet Port | 1 gigabit (Gb) | No |
Local Programming Port | USB | USB |
Energy Storage Module (ESM) Included | Yes | Yes |
Onboard Display Included | Yes | Yes |
Supported in Studio 5000 Automation Engineering & Design Environment™ | Yes | Yes |
Non-volatile Memory | Secure Digital card | Secure Digital card |
Max. User Memory | 40 MB | 32 MB |
Max. I/O Points | 128,000 digital; 4,000 analog | 128,000 digital; 4,000 analog |
Additional Information
- ControlLogix Starter Kit — The ControlLogix Starter Kit is a discounted bundle of hardware and software that provides everything you need. Get started by choosing components to build a kit that is right for your environment.
- Our Integrated Architecture Solutions provide the foundation to drive plant-wide optimization efficiently and effectively, and enable you to respond competitively to the economy and changes in consumer demand.
- The What You Need to Know About Learning Logix blog and podcast series teaches experienced and new users of ControlLogix® controller systems how to use our controllers and software for maximum benefits.
Specifications
Certifications
5560 ControlLogix Standard Controllers
-
c-UL-us
-
CSA
-
CE
-
C-Tick
-
ATEX
-
KC
-
FM
5560 GuardLogix Safety Controllers
- c-UL-us
- CSA
- CE
- C-Tick
- ATEX
- KC
- FM
- TÜV
5560 ControlLogix Extreme Environment Controllers
-
c-UL-us
-
CSA
-
CE
-
C-Tick
-
ATEX
-
KC
-
FM
5570 ControlLogix Standard Controllers
-
c-UL-us
-
CE
-
C-Tick
-
ATEX
-
KC
5570 GuardLogix Safety Controllers
- c-UL-us
- CE
- C-Tick
- ATEX
- KC
- FM
- TÜV
5570 ControlLogix Extreme Environment Controllers
-
c-UL-us
-
CE
-
C-Tick
-
ATEX
-
KC
5570 Armor GuardLogix On-Machine Safety Controller
- c-UL-us
- CE
- RCM
- KC
- TÜV
For TÜV and SIL certification details, see the Safety Certificates and SIL link.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Safety Capabilities Brochure | SAFETY-BR011 | |
Armor ControlLogix and Armor GuardLogix Product Profile | 1756-PP019 | |
Conformal Coating Protecting Your Investment Product Profile | IA-PP001 | |
ControlLogix Selection Guide | 1756-SG001 | |
ControlLogix Starter Kit | 1756-SP401 | |
ControlLogix Controllers Specifications Technical Data | 1756-TD001 | |
ControlLogix System User Manual | 1756-UM001 | |
GuardLogix 5570 Controllers User Manual | 1756-UM022 | |
ControlLogix Enhanced Redundancy System User Manual | 1756-UM535 | |
Logix5000 Controllers Common Procedures Programming Manual | 1756-PM001 | |
GuardLogix Controller Systems Safety Reference Manual | 1756-RM093 | |
Logix5000 Controllers Design Considerations Reference Manual | 1756-RM094 | |
GuardLogix 5570 and Compact GuardLogix 5370 Controllers Safety Reference Manual | 1756-RM099 |