Our MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications. These compact, low inertia servo motors build on the well established MP-Series segmented stator technology to provide high performance motors which meet the requirements of a variety of applications including food packaging, volumetric filling and form, fill and seal.
Overview
- Stainless-steel fasteners and shaft
- Food-grade grease on shaft seal
- Hardened shaft wear sleeve for long-lasting shaft seal and shaft
- Durable two-part food-grade epoxy coating
- IP66- and IP67-rated connectors can be rotated without the use of tools
- High-resolution feedback for smooth operation, with an absolute feedback option
- Fully encapsulated windings for moisture protection and increased thermal efficiency
- Integral 24V brake option
Typical applications for our MP-Series™ food grade servo motors include:
- Food packaging
- Volumetric filling
- Form, fill and seal
- Food handling (Note: For meat and poultry applications, the MP-Series Stainless Steel motors are recommended.)
Specifications
Certifications
- CE marked
- CSA
- C-Tick
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix Motion Control Selection Guide | KNX-SG001 | |
Kinetix Rotary Motion Specifications Technical Data | KNX-TD001 | |
MP-Series Food Grade Servo Motor Installation Instructions | MP-IN004 |