METTLER TOLEDO
These smart precision sensors enable the highest repeatability in processes with tight measuring tolerances. WMF has an integrated EtherNet/IP network connection with Power over Ethernet that eliminates additional converter boxes and service headaches. With WMF, you achieve 100% in-line proof of your filling quality through PLC-controlled automatic calibration and adjustment via a PLC-driven integrated calibration weight that verifies fit for use. WMF simplifies setup and maintenance efforts to minimize costly downtime.
WMF’s thin profile is used as a single weigh module or in an array with multiple units allowing you to arrange numerous weigh modules in a very small space for multiline filling, quality control or checkweighing applications. At 366 Hz, WMF speeds up the entire process to increase throughput through its high accuracy and stable weight. WMF is available with EDS, Custom AOP, sample code, engineering notes and is ODVA compliant.
Available for sale: Available now

For more information, contact:
Learn more about this partner and their new innovations
View all the new products and solutions
Automation Fair features the newest innovations from Rockwell Automation and members of the PartnerNetwork™.
Learn more about these technologies by visiting the exhibit hall at the event. Automation experts will be ready to discuss how you can advance your operation.